IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
5X10D100
Metalwork
FRL units
SYNTESI Series
SYNTESI Depurator
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{metalwork/frl_units/syntesi_series/depurator/sy_depurator_ac_asmtab.prj},{NB=5X10D100},{IDNR=},{SERIES=Syntesi},{SIZE=Size 1},{IN=0},{EL=Depurator},{TYPE=10},{OUT=0},{PLATE=1},{PPATH=sy_depurator_asmtpl.prj},{INFO=Catalogue},{TIP=X}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Metalwork
Description
SYNTESI Depurator anticorrosion
Bill of material
5X10D100
CODE
Code
5X10D100
5X10D100
DC
Description
DEP SY1 RMSA WITHOUT BUSHINGS
DEP SY1 RMSA WITHOUT BUSHINGS
SERIES
Series
Syntesi
SIZE
Size
Size 1
Size 1
IN
Threaded INPUT connection
Without bushing
1/8" port
1/4" port
3/8" port
Without bushing
1/8" port
1/4" port
3/8" port
EL
Element
Depurator
TYPE
Type of condensate drain
0.01 μm RMSA
0.01 μm SAC
1 μm RMSA
1 μm SAC
0.01 μm RMSA
0.01 μm SAC
1 μm RMSA
1 μm SAC
OUT
Threaded OUTPUT connection
Without bushing
1/8" port
1/4" port
3/8" port
Without bushing
1/8" port
1/4" port
3/8" port
A
41.8
41.8
mm
A1
-
B
148
148
mm
C
44
44
mm
CH
-
D
51.5
51.5
mm
E
33.5
33.5
mm
F
25.8
25.8
mm
G
Hole for screw
M4
M4
I
16
16
mm
L
202
202
mm
Q
no.2 Additional ports
1/8"
1/8"
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D