IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0215000131
Metalwork
Valves
Valves
SOLENOID VALVES PIV ON BASE
Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{metalwork/valves/valves/valves_piv_on_base/accessories_piv_on_base/coils_piv_i.prj},{NB=W0215000131},{CODE=W0215000131},{NV=220V 50/60Hz},{AI=5.3VA},{AH=3.5VA},{AB=Coil 22 O8 BA 3.5VA-220VAC},{VERNAMUR=1},{VER70=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Metalwork
Description
Coils
Bill of material
W0215000131
CODE
Code
W0215000131
W0215000131
NV
Nominal voltage
220V 50/60Hz
220V 50/60Hz
AI
Absortion Inrush
5.3VA
5.3VA
AH
Absortion Holding
3.5VA
3.5VA
AB
Abbrev.
Coil 22 Ø8 BA 3.5VA-220VAC
Coil 22 Ø8 BA 3.5VA-220VAC
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D