IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Mink Bürsten
Created: 17.11.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mink Bürsten
STL3000-K1
Mink Bürsten
Strip brushes
Standard strip brushes
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{mink/strip_brushes/standard_strip_brushes/stl3000.prj},{NB=STL3000-K1},{FH=15},{L=1000},{D=0.2},{OPT=0},{MAT1=Polyvinyl chloride / PVC (grey)},{MAT2=33-12},{SDT=Max. 10 Arbeitstage},{CTN=96035000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
STL3000 - Standard strip brushes
Bill of material
STL3000-K1
ORDERNO
Order number
STL3000-K1
FH
Bristle length
15
20
25
30
40
50
60
70
80
15
20
25
30
40
50
60
70
80
mm
L
Body length
1000
mm
D
Bristle diameter
0.20
Natural hair: varies
0.20
Natural hair: varies
mm
OPT
Mounting slot
No
Yes
No
Yes
MAT1
Body material
Polyvinyl chloride / PVC (grey)
MAT2
Bristle material
Polyamide 6 (black / smooth)
Polypropylene (black / wavy)
Polyamide 6 (black / smooth)
Polypropylene (black / wavy)
SDT
Standard delivery time
Max. 10 working days
days
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D