IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Modern Linear
Created: 13.12.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Modern Linear
VTC-1
Modern Linear
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{modernlinear/vtlg_carriage_asmtab.prj},{NB=VTC-1},{SIZE=VT-1},{SIZE1=1},{MATR=},{AC=},{TRACK=Stainless Steel Track},{A=1.000},{B=3.000},{C=0.250},{D=1.000},{E=0.960},{F=2.500},{G=0.700},{H=0.223},{I=4.000},{K=1/4-20 UNC},{K1=0.25000},{L=13/64 (0.203)},{L1=0.203},{M=.75 x .10 DP},{M1=0.750},{DP=0.100},{DIM1=0.122},{DIM2=1.000},{DIM3=0.190},{DIM4=0.625},{DIM5=0.503},{DIM6=0.378},{DIM7=0.500},{DIM8=0.300},{DIM9=0.600},{PPATH=vtlg_carriage_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Modern Linear
Description
Vector Trio Carriage - Vector Trio Linear Guide - Carriage
Bill of material
VTC-1
PN
Part Number
VTC-1
VTC-1
SIZE
Size
VT-1
VT-1
MATR
Material
52100 Steel
404 Stainless Steel
52100 Steel
404 Stainless Steel
AC
Adjustable Carriage
No
Yes
No
Yes
A
1.000
1.000
Inch
B
3.000
3.000
Inch
C
0.250
0.250
Inch
D
1.000
1.000
Inch
K
1/4-20 UNC
1/4-20 UNC
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D