IFC 4.0
可提供的產品目錄語言:
English
English
6813175
Mott
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{mott/gas_shield_end_fitting.prj},{NB=6813175},{RF=10},{RFNOTE=Rated Flow is the maximum recommended flow rate for this product},{FT=C},{HM=SS},{FM=SSF},{N=2.600},{TITLE=Ultra High Purity Filters},{CONTACT=If you don't see what you're looking for, Mott specializes in custom engineering. Please contact us directly to consult with an engineer.},{QUOTE=Contact us to find a representative near you},{PDFPNG=custom.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Mott
Description
Surface Mount Filter Product Browser
Bill of material
6813175
PD
Part Description
GSMM-75-010-14
PN
Part Number
6813175
RF
Rated Flow
10
20
30
50
75
100
10
20
30
50
75
100
RFNOTE
Rate Flow Note
Rated Flow is the maximum recommended flow rate for this product
FT
Fitting Type
C-Seal
W-Seal
C-Seal
W-Seal
FIT
Fitting
1-1/8" C-Seal
HM
Hardware Material
316L SS
Hastelloy C-22
316L SS
Hastelloy C-22
FM
Filter Media
316L SS Fiber
316L SS Fiber
N
Overall Length
2.600
2.600
CONTACT
Contact
If you don't see what you're looking for, Mott specializes in custom engineering. Please contact us directly to consult with an engineer.
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D