IFC 4.0
可提供的產品目錄語言:
English
日本語
English
NAPBTH-20-30-N
CONVUM Ltd.
Suction pads
PB series - Bellows pads
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{myotoku/suction_pads/pb_series_bellows_pads/pad_with_spring_fitting_nr_asmtab.prj},{NB=NAPBTH-20-30-N},{IDNR=},{VP=T},{PDS=20-30},{PRM=N},{CT=},{V2=2},{E=30},{PDX=15A},{PD=20},{VXX=1},{PPATH=pad_with_spring_fitting_nr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
CONVUM Ltd.
Description
NAPBTH/NAPBYH - Pad with spring fitting, non-rotation
Bill of material
NAPBTH-20-30-N
VP
Vaccum port
T : Top port
Y : Side port
T : Top port
Y : Side port
PDS
Pad diameter-stroke
20-30
20-30
mm
PRM
Pad rubber material
N : NBR (Nitrile rubber)
S : Silicone rubber
U : Urethane rubber
F : Fluorine rubber
NE : Conductive NBR (Nitrile rubber)
SE : Conductive Silicone rubber
N : NBR (Nitrile rubber)
S : Silicone rubber
U : Urethane rubber
F : Fluorine rubber
NE : Conductive NBR (Nitrile rubber)
SE : Conductive Silicone rubber
CT
Connector type
Blank : Without
T : Barb connector
O : Push-in connector
Blank : Without
T : Barb connector
O : Push-in connector
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D