IFC 4.0
可提供的產品目錄語言:
English
日本語
English
MPV42SV94A
CONVUM Ltd.
Vacuum switing vavle
MPV Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{myotoku/vacuum_switing_vavle/mpv_series/mpv_42_asmtab.prj},{NB=MPV42SV94A00N/A},{IDNR=},{BT=S},{VS=V9},{SVV=4: DC24V},{SVVX=4},{VVF=A},{NOMU=0},{NOBP=0},{POB=},{PPATH=mpv_42_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
CONVUM Ltd.
Description
MPV-42
Bill of material
MPV42SV94A
BT
Body type
S : Single unit
M : Manifold unit
S : Single unit
M : Manifold unit
VS
Vacuum sensor
V9 : MPS-V9
10 : MPS-10
ZZ : Without Switch
V9 : MPS-V9
10 : MPS-10
ZZ : Without Switch
SVV
Solenoid valve voltage
4: DC24V
VVF
Vacuum valve function
A : Normally open (N.O.)
B : Normally closed (N.C.)
W : Latching type
A : Normally open (N.O.)
B : Normally closed (N.C.)
W : Latching type
NOMU
Number of manifold unit
N/A
N/A
NOBP
Number of block plates
N/A
N/A
NOB
Number of bodies
N/A
POB
Position of body
N/A
N/A
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D