IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
polski
中文
中文
P42 / 1 / G / 182 / X / 6 / X / B / X / 0
Anderson-Negele Europe-Asia
Level Measurement
Dairy, Food & Beverage
Hydrostatic
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{negele/fuellstandmessung/lebensmittel_und_getraenke/hydrostatisch/p42_drucksensor_io_asmtab.prj},{NB=P42 / 1 / G / 182 / X / 6 / X / B / X / 0},{TYP=P42},{MB=1},{DM=G},{PA=182},{DIM=X},{UB=6 (Lebensmitteltaugliches Öl)},{SP=X},{PE=B},{MZ=X},{KON=0 (Fixer Wert)},{PPATH=p41_drucksensor_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Anderson-Negele Europe-Asia
描述
P42 - Pressure sensor P42 with IO-Link
明细表
P42 / 1 / G / 182 / X / 6 / X / B / X / 0
TYP
Type
P42
MB
Measurement range
1 (0,2 bar (3 PSI))
2 (0,4 bar (6 psi))
3 (1,0 bar (15 psi))
4 (2,0 bar (30psi))
5 (4,0 bar (60 psi))
6 (7,0 bar (100 psi))
7 (10 bar (145 psi))
8 (20 bar (290 psi))
9 (40 bar (580 psi))
1 (0,2 bar (3 PSI))
2 (0,4 bar (6 psi))
3 (1,0 bar (15 psi))
4 (2,0 bar (30psi))
5 (4,0 bar (60 psi))
6 (7,0 bar (100 psi))
7 (10 bar (145 psi))
8 (20 bar (290 psi))
9 (40 bar (580 psi))
DM
Pressure measurement
G (Gauge (relative measurement without vacuum))
C (Compound (relative measurement including vacuum))
G (Gauge (relative measurement without vacuum))
C (Compound (relative measurement including vacuum))
PA
Process connection
182 (CLEANadapt G1" hygienic)
003 (Tri-Clamp 1" / 1½")
005 (Tri-Clamp 2")
V25 (Varivent Typ F, DN25 (adaption by means of CLEANadapt))
V40 (Varivent Type N, DN40/50)
182 (CLEANadapt G1" hygienic)
003 (Tri-Clamp 1" / 1½")
005 (Tri-Clamp 2")
V25 (Varivent Typ F, DN25 (adaption by means of CLEANadapt))
V40 (Varivent Type N, DN40/50)
DIM
Gasket material
X (No gasket)
X (No gasket)
UB
Capillary Fill
6 (FDA approved oil)
SP
Sensor version process temperature
X (Standard temperature (max. 125°C))
H (High temperature version (max. 250°C))
X (Standard temperature (max. 125°C))
H (High temperature version (max. 250°C))
PE
Unit
B (bar)
P (psi)
B (bar)
P (psi)
MZ
Material certificate
X (No certificate)
Z (3.1 material certificate)
X (No certificate)
Z (3.1 material certificate)
KON
Configuration
1 (Fixed character)
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D