IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
polski
中文
中文
NVS-181 / 00 / X / X / X
Anderson-Negele Europe-Asia
Limit Detection
Dairy, Food & Beverage
Conductive
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{negele/grenzstanderfassung/lebensmittel_und_getraenke/konduktiv/nvs_181_asmtab.prj},{NB=NVS-181 / 00 / X / X / X (1-0)},{IDNR=},{TYP=NVS-181},{A=18},{FL=1},{EL=1/00},{EL1=-},{ELS=0},{AUS=X},{HO=X},{D=X},{V=1},{PPATH=nvs_181_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
公司
Anderson-Negele Europe-Asia
描述
NVS-18X - Conductive level detection G1 / 2 "hygienic CLEANadapt
明细表
NVS-181 / 00 / X / X / X
TYP
Typ
NVS-181
NVS-181
A
Bushing
18
mm
FL
Length
Standard length
Standard length
EL
Electrode
00 (blank, butt electrode 4 mm)
00 (blank, butt electrode 4 mm)
EL1
Diameter
-
-
mm
ELS
Special length
0
0
mm
AUS
Level modul
X (without)
M (integrated in the tube diameter 18 mm)
X (without)
M (integrated in the tube diameter 18 mm)
HO
High variant
X (Standard Version)
H (with neck tube)
X (Standard Version)
H (with neck tube)
D
Open circuit alarm
X (without)
D (with open-circuit resistance)
X (without)
D (with open-circuit resistance)
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D