IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
EZ20-130-A-9-9
NIASA, S.A.
Connection accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{niasa/connection/ez_connecting_shaft_asmtab.prj},{NB=EZ20-130-A-9-9},{SIZE=EZ20},{ES=A},{D=42},{DS=45},{DT=35},{L=130},{LX=[130:3000]},{L1=46},{L1X=19.000},{L1Y=5.000},{L2=25},{B=31},{DE=19.2},{DEX=11.5},{L3=18.5},{L4=8.5},{E=2.5},{D1=9},{D1X=9,10,11,12,14,16,18,19,20,24,25},{D2=9},{D2X=9,10,11,12,14,16,18,19,20,24,25},{WEIGHT=0.69},{CSM=M5},{CSMX=5},{CST=8},{ESP=8.000},{SCREWL=18.600},{PPATH=ez_connecting_shaft_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
NIASA, S.A.
Description
EZ - Connecting shaft with fully split clamping hub
Bill of material
EZ20-130-A-9-9
CODE
Code
EZ20-130-A-9-9
EZ20-130-A-9-9
SIZE
Size
EZ20
EZ20
ES
Elastomer Shore hardness
A - 98 Sh A ✔
A - 98 Sh A
A - 98 Sh A
B - 64 Sh D
B - 64 Sh D
RT
Rated torque
17.0
17.0
N*m
MT
Maximum torque
34
34
N*m
D
ØD
42
42
mm
DS
ØDs
45
45
mm
DT
ØDt
35
35
mm
L
mm
Enter value for L
mm
cm
inch
ft
確定
L1
46
46
mm
L2
25
25
mm
B
31
31
mm
DE
ØDe
19.2
19.2
mm
L3
18.5
18.5
mm
L4
8.5
8.5
mm
E
e
2.5
2.5
mm
D1
ØD1
9
10
11
12
14
16
18
19
20
24
25
9
10
11
12
14
16
18
19
20
24
25
mm
D2
ØD2
9
10
11
12
14
16
18
19
20
24
25
9
10
11
12
14
16
18
19
20
24
25
mm
WEIGHT
Tube weight
0.69
0.69
kg
CSM
Clamping screws Metric
M5
M5
CST
Clamping screws tightening torque
8
8
N*m
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D