IFC 4.0
可提供的產品目錄語言:
English
日本語
English
FS35S375-CW02TNCEV2
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
0.1kW~0.4kW (NEW)
Waterproof gearmotor NEW
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/0_1kw_0_4kw_new/waterproof_gm_new/fs_ch_wat_new_asmtab.prj},{NB=FS35S375-CW02TNCEV2(N)},{VT=200/200/220 50/60/60(V/Hz)},{INFO=Infotext},{MCT=0.2kW},{B=Waterproof,200V with Brake},{OS=35},{TBT=MD_E-BOX},{PCT=},{RF=N},{PTB=},{INFO1=Infotext},{CNSORDERNO=FS35S375-CW02TNCEV2},{MS=Standard},{MT=Waterproof},{TYPE=Hollow shaft},{GH=FS35},{KEY=0},{KEY1=0},{SPC=FH020},{GHL=253.5},{M=MD-T020},{FC=MD-T020BW},{MFC=220.5},{TI=MD_E-BOX},{TL=474.0},{VER=1},{PPATH=../../new_assemblys/new_fs/fs_new_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 511
HELP_VARIABLE
Company
NISSEI Corporation
Description
Hollow shaft (FS type)
Bill of material
FS35S375-CW02TNCEV2
VT
Voltage
200/200/220 50/60/60(V/Hz)
200/200/220 50/60/60(V/Hz)
INFO
Infotext
Infotext
MCT
Motor capacity
0.2kW
0.2kW
B
Brake
Waterproof,200V with Brake
Waterproof,200V with Brake
RT
Ratio
1/375
1/375
OS
Output shaft
35
35
TBT
Terminal box
E-BOX
PCT
Protected cover
None
R
L
None
R
L
RF
R-flange
No
Yes
No
Yes
PTB
Position of Terminal box
Standard
H6
H3
HZ
T3
T3H6
T3H3
T3HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
Standard
H6
H3
HZ
T3
T3H6
T3H3
T3HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
INFO1
Infotext
Infotext
CNSORDERNO
Order number
FS35S375-CW02TNCEV2
FS35S375-CW02TNCEV2
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D