IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
65SN STEEL NBR
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Nut CUPLA, Body Material Steel
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{nitto/cupla/low_pressure_air/nut_cupla_steel/sn_type_socket.prj},{NB=CCA82053-30_65SN_STEEL_NBR_c},{ASSYNO=CA82053},{MODEL=65SN},{S=Φ6.5×Φ10},{MT=STEEL},{M=115},{L=(59.5)},{L1=59.5},{D=(26.5)},{D1=26.5},{B=5.3},{H=Hex.19},{T=Hex.17},{XH=19},{XT=17},{SM=NBR},{CP=65PN},{C=20.0},{SECTION=C},{FIG=3},{REV=0},{MNO=65SN STEEL NBR}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
NITTO KOHKI
Description
For urethane hose connection_SN Type - Socket
Bill of material
65SN STEEL NBR
CNSORDERNO
Order number
65SN STEEL NBR
65SN STEEL NBR
ASSYNO
Assy No.
CA82053
CA82053
S
Application (Hose)
Φ6.5×Φ10
Φ6.5×Φ10
mm
MT
Material
STEEL
M
Mass
115
115
g
L
(59.5)
(59.5)
mm
D
ΦD
(26.5)
mm
B
ΦB
5.3
5.3
mm
H
H (WAF)
Hex.19
Hex.19
mm
T
T (WAF)
Hex.17
Hex.17
mm
SM
Seal material
NBR
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D