IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
K-01PF BRASS
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off / Straight through)
Mold CUPLA K-01/02/03, Body Material Brass
Female thread
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{nitto/cupla/low_pressure_oneway_straight/mold_cupla_brass/female_thread/pf_type_plug.prj},{NB=CCA80147-20_K-01PF_BRASS_c},{ASSYNO=CA80147},{MODEL=K-01PF},{S=R 1/8},{MT=BRASS},{M=16},{L=28.0},{H=Hex.14},{C=15},{T=R 1/8},{B=6},{XH=14},{SECTION=C},{FIG=2},{REV=0},{MNO=K-01PF BRASS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
NITTO KOHKI
Description
K-PF Type - Plug
Bill of material
K-01PF BRASS
CNSORDERNO
Order number
K-01PF BRASS
K-01PF BRASS
ASSYNO
Assy No.
CA80147
CA80147
S
Application
R 1/8
R 1/8
MT
Material
BRASS
M
Mass
16
16
g
L
28.0
28.0
mm
H
H (WAF)
Hex.14
Hex.14
C
15
mm
T
R 1/8
R 1/8
B
ΦB
6
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D