IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
MAT-3S SUS FKM
NITTO KOHKI
Cupla
For Multi-Port Connection (Two-way shut-off, One-way shut-off)
Multi CUPLA MAS Type, MAT Type
MAT type_Thread screw mount
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{nitto/cupla/multi_port/mas_type_mat_type/mat_type/mat_type_socket.prj},{NB=CCB06629-11_MAT-3S_SUS_FKM_c},{ASSYNO=CB06629},{MODEL=MAT-3S},{A=26 +0.06 0},{G=13},{F=28},{T2=M24×1.5},{MT=SUS},{M=124},{L1=42},{L2=(27)},{L4=27},{D1=32},{D2=25.9},{H=Hex.29},{XH=29},{T=M24×1.5},{SM=FKM},{CP=MAS-3P},{SECTION=C},{FIG=1},{REV=1},{C=16.0},{DXF=18},{X=27.0},{TX=24},{MNO=MAT-3S-SUS-FKM}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
NITTO KOHKI
Description
MAT Type - Socket
Bill of material
MAT-3S SUS FKM
CNSORDERNO
Order number
MAT-3S SUS FKM
MAT-3S SUS FKM
ASSYNO
Assy No.
CB06629
CB06629
A
ΦA (Mating side mounting shape)
26 +0.06 0
26 +0.06 0
mm
G
G (Mating side mounting shape)
13
13
mm
F
F (Mating side mounting shape)
28
28
mm
T2
T (Mating side installation shape: tap size)
M24×1.5
M24×1.5
MT
Material
SUS
M
Mass
124
124
g
L1
42
42
mm
L2
(27)
(27)
mm
D1
ΦD1
32
32
mm
D2
ΦD2
25.9
25.9
mm
H
H (Hex.)
Hex.29
Hex.29
mm
T
M24×1.5
M24×1.5
mm
SM
Seal material
FKM
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D