IFC 4.0
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
NF218
NSK Rolling Bearing
Rolling Bearings
Cylindrical Roller Bearings
Single-Row Cylindrical Roller Bearings
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{nsk_rb/roller_bearings/cilindrical_rb/single_row_crb/nf_asmtab.prj},{NB=NSK_NF218},{IDNR=},{STAN=_},{ORDER=NF218},{SD=90},{D=160},{B=30},{R=2.0},{R1=2.0},{EW=143.0},{CR1=152000},{COR1=178000},{CR2=15500},{COR2=18100},{LG=4000},{LO=4800},{DA1=99.0},{DA2=151.0},{DB1=151.0},{DB2=146.0},{RA=2.0},{RB=2.0},{MASS=2.350},{DBB1=99.0},{DBB2=104.00},{DC=109},{DD1=116},{ORDER2=NF218W},{SC=1},{X=90},{DD=160},{R3D=2.0},{R13D=2.0},{FW=107.0},{SDE1=135.8},{DI1=114.38},{PPATH=nf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 94
HELP_VARIABLE
公司
NSK Rolling Bearing
描述
NF
明细表
NF218
STAN
Standard
_
_
ORDER
Bearing No.
NF218
NF218
SD
Inside Diameter
90
90
mm
D
Outside Diameter
160
160
mm
B
Width
30
30
mm
R
Chamfer Dimension
2.0
2.0
mm
R1
Chamfer Dimension
2.0
2.0
mm
EW
Boundary Dimension
143.0
143.0
mm
CR1
Basic Dynamic Load Ratings
152000
152000
N
COR1
Basic Static Load Ratings
178000
178000
N
CR2
Basic Dynamic Load Ratings
15500
15500
kgf
COR2
Basic Static Load Ratings
18100
18100
kgf
LG
Limiting Speed Grease
4000
4000
rpm
LO
Limiting Speed Oil
4800
4800
rpm
DA1
Abutment and Fillet Dimensions min.
99.0
99.0
mm
DA2
Abutment and Fillet Dimensions max.
151.0
151.0
mm
DB1
Abutment and Fillet Dimensions max.
151.0
151.0
mm
DB2
Abutment and Fillet Dimensions min.
146.0
146.0
mm
RA
Abutment and Fillet Dimensions max.
2.0
2.0
mm
RB
Abutment and Fillet Dimensions max.
2.0
2.0
mm
MASS
Mass
2.350
2.350
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D