IFC 4.0
可提供的產品目錄語言:
English
日本語
English
EC-6205
NTN Corporation
Ball and roller bearing
Deep groove ball bearings
Expansion compensating Bearings
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{ntn/ball_roller_bearings/deep_groove_bb/expansion_compensating_bearings/ec_ot_asmtab.prj},{NB=EC-6205},{IDNR=},{SD=25},{D=52},{B=15},{R=1.0},{ORDER1=EC-6205},{CR=14.0},{COR=15.5},{CU=7.85},{CRF=1430},{CORF=800},{AL1=6.55},{AL2=665},{LSG=13000},{LSO=15000},{MASS=0.122},{ZZLLB=13000},{ZLB=15000},{LULLU=8900},{ST=ZZ},{NCST=LLB},{CST=LLU},{F0=13.9},{DA1=30},{DA2=32},{DA=47},{RAS=1},{RS=1.0},{VERS=1},{PPATH=ec_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
Company
NTN Corporation
Description
Open type
Bill of material
EC-6205
SD
Inside Diameter
25
25
mm
D
Outside Diameter
52
52
mm
B
Width
15
15
mm
R
Radius
1.0
1.0
mm
ORDER
Bearing No.
EC-6205
EC-6205
CR
Basic load ratings
14.0
14.0
kN
COR
Basic Static Load Ratings
15.5
15.5
kN
CU
Fatigue load limit
7.85
7.85
AL1
Allowable load
6.55
6.55
kN
LSG
Limiting Speeds (Grease)
13000
13000
min^-1
LSO
Limiting Speeds (Oil)
15000
15000
min^-1
MASS
mass
0.122
0.122
kg
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D