IFC 4.0
可提供的產品目錄語言:
English
日本語
English
S-UKF208D1;H2308X
NTN Corporation
Bearing Units
UKF Flange Units with adapter mounted
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{ntn/bearing_units/ukf_flange_units_wam/s_ukf_flange_uwam_asmtab.prj},{NB=S-UKF208D1;H2308X(35,D1)},{SD=35},{PPATH=s_ukf_flange_uwam_asmtpl.prj},{GN=D1},{L=130},{J=102},{A2=21},{A1=15},{A=36},{N=16},{A4=62.0},{F=46},{B1=46},{FB=M14},{GNP=GA-1/4-28UNF},{NNB=UK208D1;H2308X},{HNBX=;H2308X},{BLR=29.1},{BSLR=17.80},{CBLR=2970},{CBSLR=1820},{MASS=1,9},{UNX=S-UKF208},{A5=66},{A0=46.5},{T=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
NTN Corporation
Description
Cover with Rubber seal
Bill of material
S-UKF208D1;H2308X
SD
Shaft Diameter
35
35
mm
UN
Unit Number
S-UKF208D1;H2308X
S-UKF208D1;H2308X
GN
Grease Nipple
Yes
No
Yes
No
L
Dimension
130
130
mm
J
Dimension
102
102
mm
A2
Dimension
21
21
mm
A1
Dimension
15
15
mm
A
Dimension
36
36
mm
N
Dimension
16
16
mm
A4
Dimension
62.0
62.0
mm
F
minimum
46
46
mm
B1
Dimension
46
46
mm
FB
Fixed bolt
M14
M14
GNP
Grease nipple (with grease nipple)
GA-1/4-28UNF
GA-1/4-28UNF
NNB
Nominal number of bearing
UK208D1;H2308X
UK208D1;H2308X
BLR
Cr Basic load rating
29.1
29.1
kN
BSLR
Cor Basic static load rating
17.80
17.80
kN
CBLR
Cr Basic load rating
2970
2970
kgf
CBSLR
Cor Basic static load rating
1820
1820
kgf
MASS
Mass
1,9
1,9
kg
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D