您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
M42-06XPDLX
ASCO Numatics
In Control
Modular FlexiBlok FRL Series
42 Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{numatics/in_control/frl_flexiblok/42/xpdlx42_asmtab.prj},{NB=M42-06XPDLX},{S=8.5 oz Bowl},{COMB=XPDLX = Filter-Regulator/Diverter Block/Lubricator Assembly w/ Gauge},{CMB2=Shut Off / Filter-Regulator / Diverter Block / Lubricator w / Gauge},{CMB3=Filter-Regulator / Diverter Block / Lubricator w / Gauge},{W=15.85 / 7.19},{T=-},{PS=06},{DOPT=},{BOPT=},{EPL=},{LQF=},{A=17.40},{B=12.60},{C=5.30},{PPATH=vpdlx42_temp.prj},{INVALID=},{OOPT=},{NR=},{STH=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
42 Series StockBlok / XPDLX Series - Filter-Regulator / Diverter Block / Lubricator Assembly w / Gauge
Bill of material
M42-06XPDLX
PN
Part Number
M42-06XPDLX
S
Series
8.5 oz Bowl
COMB
Combination
XPDLX = Filter-Regulator/Diverter Block/Lubricator Assembly w/ Gauge
T
Thread
- = NPTF
G = G Tap (BSPP)
R = PT (BSPT)
- = NPTF
G = G Tap (BSPP)
R = PT (BSPT)
PS
Port
06 = 3/4
08 = 1
06 = 3/4
08 = 1
Inch
DOPT
Drain Options
Standard
A = Autodrain
B = Flexible Drain
J = External Pulse Drain
Q = Metal Manual Drain
R = Manual Lever Drain
Standard
A = Autodrain
B = Flexible Drain
J = External Pulse Drain
Q = Metal Manual Drain
R = Manual Lever Drain
BOPT
Bowl Options
Standard
C = CircleVision Bowl
M = Metal Bowl with Sight Glass
Standard
C = CircleVision Bowl
M = Metal Bowl with Sight Glass
EPL
Endplate Options
Not Selected
E = Endplates
Not Selected
E = Endplates
LQF
Lubricator Options
Not Selected
F = Button Head Fill
K = Drain on Lubricator Bowl
Not Selected
F = Button Head Fill
K = Drain on Lubricator Bowl
OOPT
Output Options
Standard
I = 0 - 25 PSIG Output
L = 0 - 60 PSIG Output
Standard
I = 0 - 25 PSIG Output
L = 0 - 60 PSIG Output
NR
Non-Relieving
Not Selected
N = Non-Relieving
Not Selected
N = Non-Relieving
STH
T Handle Option
Not Selected
S = Steel T Handle
Not Selected
S = Steel T Handle
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D