IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
8651AAFK1JA0000
ASCO Numatics
In Control
Modular FlexiBlok FRL Series
651 Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{numatics/in_control/frl_flexiblok/651/651_adsorber_asmtab.prj},{NB=8651AAFK1JA0000},{DES=Adsorber},{DESC=AF},{PT=8},{BT=K},{PS=1},{SMB=},{HT=},{FKMS=},{SSF=},{ATEX=},{INVALID=},{FONT=7.0},{PPATH=parts/651_adsorber_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
651 Series Adsorber - 651 Series Adsorber
Bill of material
8651AAFK1JA0000
PN
Part Number
8651AAFK1JA0000
DES
Description
Adsorber
PT
Port Type
8 = NPTF
G = ISO228/1-G
J = ISO 7/1 Rc
8 = NPTF
G = ISO228/1-G
J = ISO 7/1 Rc
BT
Bowl Type
K = Metal Bowl without Sight Gauge
L = Metal Bowl with Sight Gauge (Glass)
M = Metal Bowl with Sight Gauge (Polyamide)
P = Polycarbonate Bowl with Bowl Guard
N = Polycarbonate Bowl without Bowl Guard
K = Metal Bowl without Sight Gauge
L = Metal Bowl with Sight Gauge (Glass)
M = Metal Bowl with Sight Gauge (Polyamide)
P = Polycarbonate Bowl with Bowl Guard
N = Polycarbonate Bowl without Bowl Guard
PS
Port Size
1 = 1/8
2 = 1/4
1 = 1/8
2 = 1/4
DPI
Indication Type
J
SMB
Side Mounting Brackets
Not Selected
101 = Side Mounting Brackets
Not Selected
101 = Side Mounting Brackets
HT
High Temperature and FKM Seals
Not Selected
105 = High Temperature (80°C / 176°F)
Not Selected
105 = High Temperature (80°C / 176°F)
FKMS
FKM (Fluoroelastomer) Seals
Not Selected
109 = FKM (Fluoroelastomer) Seals
Not Selected
109 = FKM (Fluoroelastomer) Seals
SSF
Stainless Steel Fasteners
Not Selected
113 = Stainless Steel Fasteners
Not Selected
113 = Stainless Steel Fasteners
ATEX
ATEX Zones
Not Selected
117 = ATEX Zones 1-21
Not Selected
117 = ATEX Zones 1-21
OPT
Options
A00 = No Options
DT
Drain Type
0
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D