IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
8651APAK1BA00D0
ASCO Numatics
In Control
Modular FlexiBlok FRL Series
651 Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{numatics/in_control/frl_flexiblok/651/651_filter_reg_particulate_asmtab.prj},{NB=8651APAK1BA00D0},{DES=Filter-Regulator Particulate},{DESC=P},{PT=8},{E=A},{BT=K},{PS=1},{GT=B},{SMB=},{PBPN=},{TR=},{KL=},{HT=},{LT=},{FKMS=},{PKL=},{ATEX=},{NR=},{GTM=},{PR=D},{DT=0},{INVALID=},{FONT=8.0},{PPATH=parts/651_filter_reg_particulate_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
651 Series Filter-Regulator Particulate - 651 Series Filter-Regulator Particulate - Modular Air Preparation Product Line 651 Series
Bill of material
8651APAK1BA00D0
PN
Part Number
8651APAK1BA00D0
DES
Description
Filter-Regulator Particulate
PT
Port Type
8 = NPTF
G = ISO228/1-G
J = ISO 7/1 Rc
8 = NPTF
G = ISO228/1-G
J = ISO 7/1 Rc
E
Element
A = 40 Micron - Particulate
B = 5 Micron - Particulate
J = 25 Micron - Particulate
A = 40 Micron - Particulate
B = 5 Micron - Particulate
J = 25 Micron - Particulate
BT
Bowl Type
K = Metal Bowl without Sight Gauge
L = Metal Bowl with Sight Gauge (Glass)
M = Metal Bowl with Sight Gauge (Polyamide)
P = Polycarbonate Bowl with Bowl Guard
N = Polycarbonate Bowl without Bowl Guard
K = Metal Bowl without Sight Gauge
L = Metal Bowl with Sight Gauge (Glass)
M = Metal Bowl with Sight Gauge (Polyamide)
P = Polycarbonate Bowl with Bowl Guard
N = Polycarbonate Bowl without Bowl Guard
PS
Port Size
1 = 1/8
2 = 1/4
1 = 1/8
2 = 1/4
GT
Gauge Type
B = Digital Pressure Switch - PNP
C = Digital Pressure Switch - NPN
D = Digital Gauge
F = Low Profile Gauge PSI/bar
G = Low Profile Gauge bar/PSI
H = Low Profile Gauge PSI/bar with Integral Range Indicator
J = Low Profile Gauge bar/PSI With Integral Range Indicator
N = No Gauge with Port Plate (1/8 NPTF)
P = No Gauge with Port Plate (1/8 ISO 7/1 Rc)
Q = Round Gauge Bar/PSI
R = Round Gauge PSI/Bar
0 = No Gauge Port
B = Digital Pressure Switch - PNP
C = Digital Pressure Switch - NPN
D = Digital Gauge
F = Low Profile Gauge PSI/bar
G = Low Profile Gauge bar/PSI
H = Low Profile Gauge PSI/bar with Integral Range Indicator
J = Low Profile Gauge bar/PSI With Integral Range Indicator
N = No Gauge with Port Plate (1/8 NPTF)
P = No Gauge with Port Plate (1/8 ISO 7/1 Rc)
Q = Round Gauge Bar/PSI
R = Round Gauge PSI/Bar
0 = No Gauge Port
SMB
Side Mounting Brackets
Not Selected
101 = Side Mounting Brackets
Not Selected
101 = Side Mounting Brackets
PBPN
Panel Bracket and Panel Nut
Not Selected
102 = Panel Nut
119 = Panel Bracket with Panel Nut
Not Selected
102 = Panel Nut
119 = Panel Bracket with Panel Nut
TR
Tamper Resistant
Not Selected
103 = Tamper Resistant
Not Selected
103 = Tamper Resistant
KL
Key Lockable
Not Selected
104 = Key Lockable
Not Selected
104 = Key Lockable
HT
High Temperature and FKM Seals
Not Available
Not Available
LT
Low Temperature
Not Available
Not Available
FKMS
FKM (Fluoroelastomer) Seals
Not Available
Not Available
SSF
Stainless Steel Fasteners
Excluded 9.5.2017
PKL
Provisioned for Key Lock
Not Selected
114 = Provisioned for Key Lock
Not Selected
114 = Provisioned for Key Lock
ATEX
ATEX Zones
Not Available
Not Available
NR
Non-Relieving
Not Selected
121 = Non-Relieving
Not Selected
121 = Non-Relieving
GTM
Gauge Type Mounted
Not Selected
123 = Mounted for Right - To - Left Flow Gauge Type
Not Selected
123 = Mounted for Right - To - Left Flow Gauge Type
OPT
Options
A00 = No Options
PR
Pressure Range
D = 3-45 PSIG / 0.2-3 Bar
E = 3-60 PSIG / 0.2-4 Bar
G = 7-125 PSIG / 0.5-8 Bar
H = 7-145 PSIG / 0.5-10 Bar
D = 3-45 PSIG / 0.2-3 Bar
E = 3-60 PSIG / 0.2-4 Bar
G = 7-125 PSIG / 0.5-8 Bar
H = 7-145 PSIG / 0.5-10 Bar
DT
Drain Type
0 = No Drain
A = Auto Drain Normally Open
N = Manual Semi - Automatic Drain
Q = Manual Drain - Stainless Steel
C = Auto Drain Normally Closed
J = External Pulse Drain
0 = No Drain
A = Auto Drain Normally Open
N = Manual Semi - Automatic Drain
Q = Manual Drain - Stainless Steel
C = Auto Drain Normally Closed
J = External Pulse Drain
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D