您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
SARK-0011C-AAA0
ASCO Numatics
In Motion
Rotary Actuators and Rotary Modules
R Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{numatics/in_motion/rotary_actuators/r/r_s_asmtab.prj},{NB=SARK-0011C-AAA0},{MS=S},{BOREW=K = 1 1/2\"},{BORE=1 1/2},{BS=K},{DR=1},{REC=1},{PL=C},{SPECP=},{CSH=A},{BC=},{BH=},{KC=},{KH=},{LTS=},{PPS=},{SC=},{SH=},{SS=},{VS=},{AA=AA},{MG=0},{INVALID=},{PPATH=r_s_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
ASCO Numatics
Description
Rotary Actuator Single Rack - R Series - Rotary Actuator Single Rack - Rack and Pinion Style Rotary Actuator Line
Bill of material
SARK-0011C-AAA0
PN
Part Number
SARK-0011C-AAA0
SARK-0011C-AAA0
MS
Mount
S = Standard Mount
F = Front Flange Mount
R = Rear Flange Mount
P = Pilot Ring
B = Bottom Flange Mount
S = Standard Mount
F = Front Flange Mount
R = Rear Flange Mount
P = Pilot Ring
B = Bottom Flange Mount
BOREW
Bore
K = 1 1/2"
K = 1 1/2"
DR
Full Rotation
REC
Rod End Code
1 = Single Male Keyed
2 = Single Female Keyed
3 = Double Male Keyed
4 = Preloaded Keyway
1 = Single Male Keyed
2 = Single Female Keyed
3 = Double Male Keyed
4 = Preloaded Keyway
PL
Ports
C = 1/4" Ports, Position 1
I = 1/4" Ports, Position 2
O = 1/4" Ports, Position 3
U = 1/4" Ports, Position 4
B = 1/8" Ports, Position 1
H = 1/8" Ports, Position 2
N = 1/8" Ports, Position 3
T = 1/8" Ports, Position 4
D = 3/8" Ports, Position 1
J = 3/8" Ports, Position 2
P = 3/8" Ports, Position 3
V = 3/8" Ports, Position 4
Z = Special Port
C = 1/4" Ports, Position 1
I = 1/4" Ports, Position 2
O = 1/4" Ports, Position 3
U = 1/4" Ports, Position 4
B = 1/8" Ports, Position 1
H = 1/8" Ports, Position 2
N = 1/8" Ports, Position 3
T = 1/8" Ports, Position 4
D = 3/8" Ports, Position 1
J = 3/8" Ports, Position 2
P = 3/8" Ports, Position 3
V = 3/8" Ports, Position 4
Z = Special Port
SPECP
Special Port Selection
Not Available
Not Available
CSH
Cushions
A = No Cushions
B = Head And Cap, Position 1
C = Head And Cap, Position 2
D = Head And Cap, Position 3
E = Head And Cap, Position 4
F = Head Only, Position 1
G = Head Only, Position 2
H = Head Only, Position 3
J = Head Only, Position 4
K = Cap only, Position 1
L = Cap only, Position 2
L = Cap only, Position 2
N = Cap only, Position 4
A = No Cushions
B = Head And Cap, Position 1
C = Head And Cap, Position 2
D = Head And Cap, Position 3
E = Head And Cap, Position 4
F = Head Only, Position 1
G = Head Only, Position 2
H = Head Only, Position 3
J = Head Only, Position 4
K = Cap only, Position 1
L = Cap only, Position 2
L = Cap only, Position 2
N = Cap only, Position 4
BC
Bumper Counterclockwise
No BC Bumper Counterclockwise
BC = Bumper Counterclockwise
No BC Bumper Counterclockwise
BC = Bumper Counterclockwise
BH
Bumper Clockwise
No Bumper Clockwise
BH = Bumper Clockwise
No Bumper Clockwise
BH = Bumper Clockwise
KC
Angle Adjust Counterclockwise
No Angle Adjust Counterclockwise
KC = Angle Adjust Counterclockwise
No Angle Adjust Counterclockwise
KC = Angle Adjust Counterclockwise
KH
Angle Adjust Clockwise
No Angle Adjust Clockwise
KH = Angle Adjust Clockwise
No Angle Adjust Clockwise
KH = Angle Adjust Clockwise
LTS
Low Temperature Seals
No Low Temperature Seals
LT = Low Temperature Seals
No Low Temperature Seals
LT = Low Temperature Seals
PPS
Polypak Piston Seals
No Polypak Piston Seal
PP = Polypak Piston Seal
No Polypak Piston Seal
PP = Polypak Piston Seal
SC
Shock Absorbers Counterclockwise
No Shock Absorbers Counterclockwise
SC = Shock Absorbers Counterclockwise
No Shock Absorbers Counterclockwise
SC = Shock Absorbers Counterclockwise
SH
Shock Absorbers Clockwise
No Shock Absorbers Clockwise
SH = Shock Absorbers Clockwise
No Shock Absorbers Clockwise
SH = Shock Absorbers Clockwise
SS
Shaft Seal Cover
No Shaft Seal Covers
SS = Shaft Seal Covers
No Shaft Seal Covers
SS = Shaft Seal Covers
VS
FKM (Fluoroelastomer) Seals
No FKM (Fluoroelastomer) Seals
VA = FKM (Fluoroelastomer) Seals
No FKM (Fluoroelastomer) Seals
VA = FKM (Fluoroelastomer) Seals
AA
No Options
AA = No Options
AA = No Options
MG
Magnet
0 = No Magnet
2 = Reed Magnet
0 = No Magnet
2 = Reed Magnet
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D