IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
BBFK30-250
OILES CORPORATION
Metallic Bearings
OILES#500 Guide Unit BK Type
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{oiles/metallic_bearings/guide_unit_bk_type/bbfk.prj},{NB=BBFK30-250},{ORDERNO=BBFK30-250},{S=30},{ID=30},{IDT=+0.036/+0.015},{F=120},{OD=65},{ODT=-0.010/-0.029},{L=250},{FW=80},{SD=61},{SDT=±1},{BL=30},{FT=18},{E=25},{IA=50},{IB=75},{H=M12},{W=4.0},{SM=FC250},{GB=OILES 500},{CAU=Please refer to catalog about detail.},{T=18.000},{R=12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
OILES CORPORATION
Description
Guide unit - BBFK
Bill of material
BBFK30-250
ORDERNO
Order number
BBFK30-250
BBFK30-250
S
Shaft Diameter
30
30
mm
ID
Inner Diameter
30
30
mm
IDT
Inner Diameter Tolerance
+0.036/+0.015
+0.036/+0.015
mm
F
Flange Diameter
120
120
mm
OD
Sleeve Outer Diameter
65
65
mm
ODT
Outer Diameter Tolerance
-0.010/-0.029
-0.010/-0.029
mm
L
250
250
mm
FW
Flange Width W
80
80
mm
SD
Sleeve Diameter
61
61
mm
SDT
Sleeve Diameter Tolerance
±1
mm
FT
Flange Thickness
18
18
mm
E
25
25
mm
IA
Mounting Hole Interval A
50
50
mm
IB
Mounting Hole Interval B
75
75
mm
H
Mounting Hole M
M12
M12
W
Weight
4.0
4.0
kg
SM
Sleeve Material
FC250
GB
Guide Bushing
OILES 500
CAU
Caution
Please refer to catalog about detail.
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D