IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Components, DIN 3015, part 3, socket head ISB2X
Parker
ERMETO Tube clamps
Tube clamps series B (Twin-tube clamps), DIN 3015-3
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{parker/s/02/parker_is_b.prj},{NB=ISB2X},{ERMETO=ISB2X},{INFO=PDF Link},{SG=2},{DXL=M 8 x 35},{LL1=35.000},{S2=6.000},{T=4.000},{K2=8.000},{DD1=13.000},{NDM=8.000},{KDM=6.466},{B2=28.000},{WEIGHT=0.01740},{ERMETO2=ISB2X}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Parker
Description
IS B - Components, DIN 3015, part 3, socket head
Bill of material
Components, DIN 3015, part 3, socket head ISB2X
ERMETO
Order code
ISB2X
ISB2X
INFO
Add. Info
PDF Link
SG
Clamp size
2
2
DXL
Thread x Length
M 8 x 35
M 8 x 35
WEIGHT
Weight
0.01740
0.01740
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D