IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
PO-PD 22027A-160 mounting
PARKER AUTOMATION DIVISION EUROPE
Actuators
Accessories for cylinder
Cylinder mounting Serie A-EN
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{parker_origa/aktorik/zubehoer/zylinder-befestigungsarta_en/befestigungsart_a_dz.prj},{NB=HO-PD_22027A-160 Fussbefestigung},{ZYL=160.000},{A=115.000},{A1=180.000},{A2=80.000},{A3=60.000},{A4=8.000},{D4=18.000},{G=115.000},{G1=205.000},{H1=320.000},{H2=300.000},{A5=60.000},{H=180.000},{LK=198.000},{KD=24.000},{K=16.000},{IDNR=PD_22027},{Q=160.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
DZ 125-320 TYPE A - Foot mounting
Bill of material
PO-PD_22027A-160 mounting
ZYL
Cylinder diameter
160.000
160.000
mm
A
115.000
115.000
mm
A1
180.000
180.000
mm
A2
80.000
80.000
mm
A3
60.000
60.000
mm
A4
8.000
8.000
mm
D4
18.000
18.000
mm
G
115.000
115.000
mm
G1
205.000
205.000
mm
H1
Length + stroke
320.000
320.000
mm
H2
Length + stroke
300.000
300.000
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D