IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
PO-PD23405 C/D-050 End- and bottom-flange mounting
PARKER AUTOMATION DIVISION EUROPE
Actuators
Accessories for cylinder
Cylinder mounting Serie A-EN
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{parker_origa/aktorik/zubehoer/zylinder-befestigungsarta_en/befestigungsart_c.prj},{NB=HO-C/D-50 PD 23405 Kopf-, Bodenflanschbefestigung},{ZYL=50.000},{FB=9.000},{E=70.000},{MF=12.000},{R=45.000},{TF=90.000},{UF=110.000},{W=25.000},{ZF=155.000},{B=40.000},{RT=8.000},{R2=5.000},{R1=46.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
AZ.. 32-100 TYPE C - End- and bottom-flange mounting
Bill of material
PO-PD23405 C/D-050 End- and bottom-flange mounting
ZYL
Cylinder diameter
50.000
50.000
mm
FB
Size of bore
9.000
9.000
mm
E
Width
70.000
70.000
mm
MF
Thickness
12.000
12.000
mm
R
45.000
45.000
mm
TF
90.000
90.000
mm
UF
Height
110.000
110.000
mm
W
25.000
25.000
mm
ZF
Length + stroke
155.000
155.000
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D