IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
PO-PD39197 EN-050 Trunnion mounting
PARKER AUTOMATION DIVISION EUROPE
Actuators
Accessories for cylinder
Cylinder mounting Serie A-EN
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{parker_origa/aktorik/zubehoer/zylinder-befestigungsarta_en/befestigungsart_en.prj},{NB=HO-EN-50 PD 39197 Schwenkzapfenbefestigung},{ZYL=50.000},{L1=28.000},{TD=16.000},{TL=16.000},{TM=75.000},{UW=85.000},{XVMIN=81.000},{XVHUB=90.000},{XVMAX=99.000},{E1=59.000},{D=4.250},{R1=4.000},{W=70.000},{CT=10.000},{NB1=12.000},{NT1=2.500},{TYPE=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
AZ.. 32-100 TYPE EN - Trunnion mounting
Bill of material
PO-PD39197 EN-050 Trunnion mounting
ZYL
Cylinder diameter
50.000
50.000
mm
L1
Width
28.000
28.000
mm
TD
Bolt diameter e9
16.000
16.000
mm
TL
16.000
16.000
mm
TM
75.000
75.000
mm
UW
85.000
85.000
mm
XVMIN
Distance min.
81.000
81.000
mm
XVHUB
Distance + 1/2 stroke
90.000
90.000
mm
XVMAX
Distance max. + stroke
99.000
99.000
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D