您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
MSR080L025SCSM1H1L1CM01X0
Parker Electromechanical
Linear Motion Systems
Linear Motion Positioners
mSR Series Linear Positioners
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{parkeremn/linear_motion_systems/linear_motor_positioners/msr_series_positioners/msr080_asmtab.prj},{NB=MSR080L025SCSM1H1L1CM01X0},{SERIES=MSR Series},{C1=MSR080L},{C3=025},{C4=S},{C5=CS},{C6=M1},{C7=H1},{C8=L1},{C9=CM01},{C10=X0},{PPATH=msr080_asmtpl.prj},{HOLETEXT=4mm Slip Fit of Dowel Pin},{DHOLETEXT=4mm Press Fit of Dowel Pin}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
MSR080 - mSR Series Linear Positioners
Bill of material
MSR080L025SCSM1H1L1CM01X0
PN
Part No.
MSR080L025SCSM1H1L1CM01X0
SERIES
Series
MSR Series
C1
Series
MSR080L - Linear Motor
MSR080L - Linear Motor
C3
Travel
025 - 25mm Stroke Length
035 - 35mm Stroke Length
050 - 50mm Stroke Length
100 - 100mm Stroke Length
150 - 150mm Stroke Length
025 - 25mm Stroke Length
035 - 35mm Stroke Length
050 - 50mm Stroke Length
100 - 100mm Stroke Length
150 - 150mm Stroke Length
C4
Grade
S - Standard
P - Precision
S - Standard
P - Precision
C5
Motor Type
CS - Ironcore, 4pole
CS - Ironcore, 4pole
C6
Linear Encoder
M1 - 1 micron magnetic
M1 - 1 micron magnetic
C7
Home Sensor
H1 - N.O. Sinking
H1 - N.O. Sinking
C8
Limit Sensor
L1 - N.C.Sinking
L1 - N.C.Sinking
C9
Cable Options
CM01 - High flex cables, 1 meter
CM03 - High flex cables, 3 meter
CM01 - High flex cables, 1 meter
CM03 - High flex cables, 3 meter
C10
Other Options
X0 - None
X1 - Magnetic Counterbalence (0.5 N)
X2 - Magnetic Counterbalence (2.0 N)
X3 - Magnetic Counterbalence (3.0 N)
X4 - Magnetic Counterbalence (3.5 N)
X5 - Magnetic Counterbalence (4.3 N)
X6 - Magnetic Counterbalence (6.3 N)
X0 - None
X1 - Magnetic Counterbalence (0.5 N)
X2 - Magnetic Counterbalence (2.0 N)
X3 - Magnetic Counterbalence (3.0 N)
X4 - Magnetic Counterbalence (3.5 N)
X5 - Magnetic Counterbalence (4.3 N)
X6 - Magnetic Counterbalence (6.3 N)
A
-
mm (in)
B
-
mm (in)
C
110 (4.33)
mm (in)
D
80 (3.15)
mm (in)
E
E Qty.
4
F
-
mm (in)
G
G Qty.
4
H
H Qty.
6
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D