IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Parker Hydraulic Pump and Power Systems Division
Created: 21.05.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker Hydraulic Pump and Power Systems Division
P06FX02R1DFDFF00XXNXX
Parker Hydraulic Pump and Power Systems Division
Gold Cup
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{parkerpumps/gold_cup/gold_cup_asmtab.prj},{NB=P06FX02R1DFDFF00XXNXX},{SERIES=Gold Cup},{C1=P},{C2=06},{C3=F},{C4=X},{C5=02},{C6=R},{C7=1},{C8=FD},{C9=F},{C10=F},{C11=00},{C12=X},{C13=},{C14=X},{C15=N},{C16=XX},{PPATH=parts/gold_cup_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
Gold Cup - Gold Cup
Bill of material
P06FX02R1DFDFF00XXNXX
PN
Part No.
P06FX02R1DFDFF00XXNXX
SERIES
Series
Gold Cup
C1
Pump (P) or Motor (M)
P - Pump
M - Motor
P - Pump
M - Motor
C2
Displacement
06 - 6.00 in3/rev (98 cc/rev)
07 - 7.25 in3/rev (119 cc/rev)
08 - 8.00 in3/rev (131 cc/rev)
11 - 11.0 in3/rev (180 cc/rev)
14 - 14.0 in3/rev (229 cc/rev)
24 - 24.6 in3/rev (403 cc/rev)
30 - 30.6 in3/rev (501 cc/rev)
06 - 6.00 in3/rev (98 cc/rev)
07 - 7.25 in3/rev (119 cc/rev)
08 - 8.00 in3/rev (131 cc/rev)
11 - 11.0 in3/rev (180 cc/rev)
14 - 14.0 in3/rev (229 cc/rev)
24 - 24.6 in3/rev (403 cc/rev)
30 - 30.6 in3/rev (501 cc/rev)
C3
Type
F - Fixed Displacement, Open/Closed Circuit
M - Fixed Displacement with High Torque Thru-Drive, Open/Closed Circuit
P - Variable Displacement, Closed Circuit
X - Variable Displacement with Medium Torque Thru-Drive, Closed Circuit
S - Variable Displacement with Medium Torque Thru-Drive and Shuttle Package, Closed Circuit
R - Variable Displacement with High Torque Thru-Drive, Closed Circuit
L - Variable Displacement with High Torque Thru-Drive and Shuttle Package, Closed Circuit
V - Variable Displacement, Open Circuit (P6, 7, 8, 11 and 14 only)
D - Variable Displacement, Open and Closed Circuit (P6, 7 and 8 only)
F - Fixed Displacement, Open/Closed Circuit
M - Fixed Displacement with High Torque Thru-Drive, Open/Closed Circuit
P - Variable Displacement, Closed Circuit
X - Variable Displacement with Medium Torque Thru-Drive, Closed Circuit
S - Variable Displacement with Medium Torque Thru-Drive and Shuttle Package, Closed Circuit
R - Variable Displacement with High Torque Thru-Drive, Closed Circuit
L - Variable Displacement with High Torque Thru-Drive and Shuttle Package, Closed Circuit
V - Variable Displacement, Open Circuit (P6, 7, 8, 11 and 14 only)
D - Variable Displacement, Open and Closed Circuit (P6, 7 and 8 only)
C4
Efficiency Option
[X] - Standard
[S] - Severe Duty
[E] - Extreme Duty
[X] - Standard
[S] - Severe Duty
[E] - Extreme Duty
C5
Shaft
02 - Keyed SAE Mechanical Shaft Seal (Single Lip Seal on P6, 7, 8F/M)
03 - Splined SAE Mechanical Shaft Seal (Single Lip Seal on P6, 7, 8F/M)
04 - Keyed SAE-D (Mounting & Shaft) Mechanical Shaft Seal (P6, 7 & 8 only, Single Lip Seal on Fixed Displacement Pumps)
05 - Splined SAE-D (Mounting & Shaft) Mechanical Shaft Seal (P6, 7 & 8 only, Single Lip Seal on Fixed Displacement Pumps)
02 - Keyed SAE Mechanical Shaft Seal (Single Lip Seal on P6, 7, 8F/M)
03 - Splined SAE Mechanical Shaft Seal (Single Lip Seal on P6, 7, 8F/M)
04 - Keyed SAE-D (Mounting & Shaft) Mechanical Shaft Seal (P6, 7 & 8 only, Single Lip Seal on Fixed Displacement Pumps)
05 - Splined SAE-D (Mounting & Shaft) Mechanical Shaft Seal (P6, 7 & 8 only, Single Lip Seal on Fixed Displacement Pumps)
C6
Rotation
R - Clockwise
L - Counterclockwise
R - Clockwise
L - Counterclockwise
C7
Seals
1 - Nitrile (Buna-N)
4 - EPR
5 - Flourocarbon
1 - Nitrile (Buna-N)
4 - EPR
5 - Flourocarbon
C17
Design Level
D
C8
Primary Controls
FD - Fixed Displacement Only
FD - Fixed Displacement Only
C9
Seconday Controls
F - Fixed Displacement Only
F - Fixed Displacement Only
C10
Control Location
F - None (Fixed Displacement)
F - None (Fixed Displacement)
C11
Control & Displacement Features
00 - Fixed Disp. Standard Cam (19 deg)
10 - P6 with 17 Cam 5.3 in3/rev (87cc/rev)
20 - P6 with 15 Cam 4.6 in3/rev (76 cc/rev)
30 - P6 with 13 Cam 4.0 in3/rev (66 cc/rev)
00 - Fixed Disp. Standard Cam (19 deg)
10 - P6 with 17 Cam 5.3 in3/rev (87cc/rev)
20 - P6 with 15 Cam 4.6 in3/rev (76 cc/rev)
30 - P6 with 13 Cam 4.0 in3/rev (66 cc/rev)
C12
Internal Pump (if Pump model)
X - No Internal Pump (standard on P*R/L/F/M)
X - No Internal Pump (standard on P*R/L/F/M)
C13
Shuttle Valve Features (if motor)
C14
External Drive
X - no external drive
X - no external drive
C15
External Mounting
N - No External Drive
N - No External Drive
C16
Special Modification(s)
XX - no special modification
M5******** - Contact Parker for Selection
EX - ATEX Approved Unit
NP - No Paint
XX - no special modification
M5******** - Contact Parker for Selection
EX - ATEX Approved Unit
NP - No Paint
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D