IFC 4.0
可提供的產品目錄語言:
English
English
KL-100-AC
PFA
Kor-Lok Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{pfa/kl_accessories/ac.prj},{NB=KL-100-AC},{SIZE=100},{T=1/2-20},{TT=1/2-20},{THD=0.5000},{PITCH=0.0500},{B=0.75},{BB=0.75},{SS=1.25},{I=1.38},{D1=0.880},{L2=0.82500},{ZS=1.12},{ZP=1.14},{C=1.55000},{G=0.22500},{H=0.26000},{E=0.59000},{S=0.43000},{T1=0.10000},{D2=0.91500},{DD=1.37500},{R=0.04000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
PFA
Description
AC - Alignment Couplers
Bill of material
KL-100-AC
PN
Part No.
KL-100-AC
KL-100-AC
SIZE
Series Size
100
100
T
1/2-20
1/2-20
TT
t
1/2-20
1/2-20
B
0.75
0.75
Inch
BB
b
0.75
0.75
Inch
SS
s
1.25
1.25
Inch
I
1.38
1.38
Inch
ZS
Z Set
1.12
1.12
Inch
ZP
Z Pull
1.14
1.14
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D