IFC 4.0
可提供的產品目錄語言:
English
italiano
English
PLC11004
Promatec
innesti
medicale
plc
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{promatec/innesti/medicale/plc/plc11004_asmtab.prj},{NB=PLC11004},{PN=PLC11004},{ODM=6.4},{IDM=6.4},{N=1.000},{DMAJ=0.6875},{DMAJ1=0.3750},{DMIN=0.4774},{BZE=0.2287},{NG=0.4018},{L1=0.500},{L2=0.120},{L3=0.120},{L4=0.062},{L5=0.038},{L6=0.150},{L7=0.060},{D1=0.750},{D2=0.600},{D3=0.567},{D4=0.520},{D5=0.438},{D6=0.090},{D7=0.310},{R1=0.030},{H1=0.745},{W=0.470},{D8=0.375},{H2=0.436},{H3=0.420},{R2=0.120},{H4=0.300},{R3=0.087},{L8=0.230},{H5=0.400},{R4=0.094},{A1=0.810},{D9=0.428},{D10=0.276},{D11=0.215},{T1=0.080},{L9=0.450},{L10=0.000},{T2=0.000},{R5=0.000},{A2=0.100},{A3=0.660},{A4=0.050},{A5=0.065},{A6=0.625},{A7=0.571},{D12=0.636},{D13=0.310},{CP=0.450},{NPCON=2.000},{BPN=11004},{VNVIS=Straight Thru},{OD=1/4},{ID=1/4},{THR=1/4\" NPT}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Promatec
Description
PLC11004 - Panel Mount - JG Push-To-Connect
Bill of material
PLC11004
PN
Part No.
PLC11004
PLC11004
VNVIS
Valved/Non-Valved
Straight Thru
Straight Thru
OD
Tubing Size OD
1/4
Inch
ODM
Tubing Size OD
6.4
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D