IFC 4.0
可提供的產品目錄語言:
English
italiano
English
PLCD23004
Promatec
innesti
medicale
plc
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{promatec/innesti/medicale/plc/plc23004.prj},{NB=PLCD23004},{PN=PLCD23004},{ODM=6.4},{IDM=6.4},{DMAJ=0.6875},{DMAJ1=0.3750},{DMIN=0.4774},{BZE=0.2287},{NG=0.4018},{N=1.000},{L2=0.060},{L3=0.080},{L4=0.434},{L5=0.050},{L7=0.105},{D1=0.436},{D2=0.400},{D3=0.350},{D4=0.250},{D5=0.187},{D6=0.625},{R1=0.040},{R2=0.035},{W=0.625},{A1=0.560},{LL1=0.130},{DD1=0.281},{DD2=0.218},{A2=0.100},{A3=0.650},{A4=0.150},{A5=0.200},{A6=0.240},{D7=0.625},{D8=0.310},{CP=0.450},{NPCON=2.000},{T1=0.050},{X=1.015},{Y=1.010},{Y1=0.360},{R3=0.160},{R4=0.315},{R5=0.300},{H1=0.200},{BPN=23004},{VNVIS=Shutoff},{OD=1/4},{ID=1/4},{THR=1/4\" NPT},{NCON=100800},{CCOLUMN=PLCD23004},{DCOLUMN=1/4\" Hose Barb Valved Elbow Coupling Insert},{FCOLUMN=PLC},{GCOLUMN=25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Promatec
Description
PLC23004, PLC23006 - Elbow - Hose Barb
Bill of material
PLCD23004
PN
Part No.
PLCD23004
PLCD23004
VNVIS
Valved/Non-Valved
Shutoff
Shutoff
ID
Tubing Size ID
1/4
1/4
Inch
IDM
Tubing Size ID
6.4
6.4
mm
CCOLUMN
Product Number
PLCD23004
PLCD23004
DCOLUMN
Product Name
1/4" Hose Barb Valved Elbow Coupling Insert
1/4" Hose Barb Valved Elbow Coupling Insert
FCOLUMN
CPC Series
PLC
PLC
GCOLUMN
CPC Bag Quantity
25
25
LCOLUMN
CPC Category
General Purpose
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
BUNA-N
TCOLUMN
CPC Valve Spring ID
Stainless Steel
Stainless Steel
VCOLUMN
CPC Low
-40°F
-40°F
WCOLUMN
CPC Low
-40°C
-40°C
XCOLUMN
CPC High
180°F
180°F
YCOLUMN
CPC High
82°C
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
Compliant
AZCOLUMN
RoHS
Compliant
Compliant
BACOLUMN
Natural White Acetal
Natural White Acetal
BBCOLUMN
Natural White Acetal
Natural White Acetal
BCCOLUMN
BDCOLUMN
BECOLUMN
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D