IFC 4.0
可提供的產品目錄語言:
English
italiano
English
PLC41004
Promatec
innesti
medicale
plc
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{promatec/innesti/medicale/plc/plc41004_asmtab.prj},{NB=PLC41004},{PN=PLC41004},{BPN=41004},{VNVIS=Straight Thru},{OD=1/4},{ODM=6.4},{ID=1/4},{IDM=6.4},{THR=1/4\" NPT},{DMAJ=0.6875},{DMAJ1=0.3750},{DMIN=0.4774},{BZE=0.2287},{NG=0.4018},{N=1.000},{L1=0.700},{L2=0.060},{L3=0.080},{L4=0.434},{L5=0.050},{L6=0.150},{L7=0.105},{D1=0.436},{D2=0.400},{D3=0.350},{D4=0.250},{D5=0.310},{D6=0.625},{R1=0.040},{R2=0.035},{W=0.750},{A1=0.460},{LL1=0.130},{DD1=0.281},{DD2=0.218},{A2=0.050},{A3=0.660},{A4=0.150},{A5=0.200},{A6=0.625},{D7=0.625},{D8=0.310},{CP=0.450},{NPCON=2.000},{NCON=100800},{A7=0.571},{W1=0.470},{PPATH=plc41004_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Promatec
Description
PLC41004 - Panel Mount - JG Push-To-Connect
Bill of material
PLC41004
PN
Part No.
PLC41004
PLC41004
VNVIS
Valved/Non-Valved
Straight Thru
Straight Thru
OD
Tubing Size OD
1/4
Inch
ODM
Tubing Size OD
6.4
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D