您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
italiano
English
PLCD4200412
Promatec
innesti
medicale
plc12
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{promatec/innesti/medicale/plc12/plc4200412_asmtab.prj},{NB=PLCD4200412},{PN=PLCD4200412},{IDM=6.4},{L2=0.060},{L3=0.080},{L4=0.434},{L5=0.050},{L6=0.066},{L8=0.560},{D1=0.750},{D2=0.438},{D3=0.332},{D4=0.402},{D5=0.260},{D6=0.350},{D7=0.241},{D8=0.187},{R1=0.040},{R2=0.035},{A1=0.650},{A2=0.150},{A3=0.250},{DMAJ=0.6875},{LL1=0.130},{DD1=0.281},{DD2=0.218},{CP=0.600},{BPN=4200412},{VNVIS=Shutoff},{ID=1/4},{NCON=108900},{PPATH=plc4200412_asmtpl.prj},{CCOLUMN=PLCD4200412},{DCOLUMN=1/4\" Hose Barb Valved Panel Mount Coupling Insert},{FCOLUMN=PLC12},{GCOLUMN=25},{LCOLUMN=General Purpose},{SCOLUMN=EPDM},{TCOLUMN=Stainless Steel},{VCOLUMN=32°F},{WCOLUMN=0°C},{XCOLUMN=160°F},{YCOLUMN=71°C},{AECOLUMN=Gamma: Up to 50 kGy irradiation},{AFCOLUMN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Promatec
Description
PLC4200412, PLC4200612 - Panel Mount - Hose Barb
Bill of material
PLCD4200412
PN
Part No.
PLCD4200412
PLCD4200412
VNVIS
Valved/Non-Valved
Shutoff
Shutoff
ID
Tubing Size ID
1/4
1/4
Inch
IDM
Tubing Size ID
6.4
6.4
mm
CCOLUMN
Product Number
PLCD4200412
PLCD4200412
DCOLUMN
Product Name
1/4" Hose Barb Valved Panel Mount Coupling Insert
1/4" Hose Barb Valved Panel Mount Coupling Insert
FCOLUMN
CPC Series
PLC12
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
160°F
YCOLUMN
CPC High
71°C
AECOLUMN
CPC Sterilization Method ID
Gamma: Up to 50 kGy irradiation
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Almond Polypropylene
BBCOLUMN
Almond Polypropylene
Almond Polypropylene
BCCOLUMN
BDCOLUMN
BECOLUMN
Barrel Nickel plated brass Panel nut
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D