IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
011870601
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for plastics
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rampa/inserts/plastic/inserts_type_skl_011.prj},{NB=011870601_50},{ART=011870601},{D=16.0},{L=70},{D1H=8},{H=5.0},{N=0.0},{T=0},{L1=23},{D2=0.0},{D3=0.0},{L2=3.0},{SW=8},{L3=5.0},{L6=12.5},{F=2.05},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP SKL 16 X 70 M8, STAHL VERZ. CE},{LONGTEXT=RAMPA-Muffen Typ SKL mit Innensechskant, Sacklochgewinde, Führungsansatz und patentierter Außengewindekontur. Mit ETA-Zulassung und CE-Zertifizierung für berechenbare Auszugswerte in Holz. Geeignet für das Heben von schweren Lasten.},{D1=M8},{VH1=[13.0:13.5]},{V=13.0-13.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{GEW=0.0622},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{PCK=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 43
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type SKL
Bill of material
011870601
ART
Article number
011870601
011870601
DESC
Description
RAMPA®-INSERTS TYPE SKL 16 X 70 M8, STEEL ZINC PLATED CE
RAMPA®-INSERTS TYPE SKL 16 X 70 M8, STEEL ZINC PLATED CE
LONGTEXT
Product description
RAMPA® inserts type SKL with hex drive, threaded blind hole, an unthreaded lead and patented external thread contour. With ETA approval and CE certification for calculable pull-out values in wood. Suitable for lifting heavy loads.
D
Outside-Ø
16.0
16.0
mm
L
Length
70
70
mm
D1
Internal thread
M8
M8
L1
Depth internal thread
23
23
mm
SW
Wrench size
8
8
mm
V
Pre-drilling Ø (recommendation)
13.0-13.5
13.0-13.5
mm
MAT
Material
Steel zinc plated (blue passivated)
Steel zinc plated (blue passivated)
PCK
Packing units (Number of pieces)
50
250
50
250
GEW
Net weight (Piece)
0.0622
0.0622
kg
TARIC
Customs tariff number
73181692
73181692
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
../../pool/3_reach.png
../../pool/3_reach.png
REACH
MONTAGE
Assembly tools
Data sheet
VER
Assembling information
Data sheet
BAUZULASSUNG
ETA-12/0481
ETA-12/0481
ARTS
Article number parts list
011870601050
011870601050
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D