IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0162-01-0384
PlaSteel
Ranco
Standard Parts for Moulds
Screws, Set screws
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/screws__set_screws/r0162.prj},{NB=R0162-01-0384},{COD=R0162-01-0384},{M=M16},{CH=14.000},{D=24.000},{K=16.000},{L=20.000},{MX=16.000},{MAT=Acciaio UNI EN 20898/1 12.9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 755
HELP_VARIABLE
Company
PlaSteel
Description
R0162 - Vite a testa cilindrica con esagono incassato(UNI:5931 , DIN:912) - VTCEI
Bill of material
R0162-01-0384
COD
R0162-01-0384
R0162-01-0384
M
M16
M16
mm
CH
14.000
14.000
mm
D
24.000
24.000
mm
K
16.000
16.000
mm
L
Length L
20.000
20.000
mm
MAT
Material
Steel UNI EN 20898/1 12.9
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D