IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
AL 10x25
RCM
PRECISION COMPONENTS
LIFTER PINS FOR PRESS TOLL STRIPS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rcm/elementi_ret_precisione/alza_lista/244-002.prj},{NB=AL 10x25},{D1=10.000},{D2=6.000},{D3=12.000},{DH=12.500},{D4=M14x1.5},{L1=25},{L1X=25,32,40,50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
RCM
Description
AL - Lifter pin for press tool strips
Bill of material
AL 10x25
D1
guide diameter
10.000
10.000
mm
D2
6.000
6.000
mm
D3
12.000
12.000
mm
L1
Laenge Fuehrung
25.000
32.000
40.000
50.000
25.000
32.000
40.000
50.000
mm
GEW
weight
0.022
0.022
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D