IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
FTP 63
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
NITROGEN GAS CYLINDERS
FIXINGS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rcm/molle_elastomeri/cilindri_ad_azoto/fissaggi/ftp_asmtab.prj},{NB=FTP 63},{CODE=FTP 63},{CODENIT=06162},{A=30.000},{B=73.000},{C=92.000},{D=122.000},{E=14.2},{F=2.5},{G=13.000},{H=63.500},{VER=4.000},{CODICE=FTP 63},{PPATH=ftp_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
RCM
Description
FTP - Fixing
Bill of material
FTP 63
CODE
-
FTP 63
FTP 63
A
30.000
30.000
mm
B
73.000
73.000
mm
C
92.000
92.000
mm
D
122.000
122.000
mm
E
14.2
14.2
mm
F
2.5
mm
G
13.000
13.000
mm
H
63.500
63.500
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D