IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PFMAS 0820-C
RCM
DIE SETS - STEEL PLATES
BLANKING PLATES
ISO Ball Guides Type
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rcm/portastampi_lamiera/piastre_trancia/special/m_2pmf_cover_s.prj},{NB=PFMAS 0820-C},{CODE=EC626303},{CODICE=PFMAS 0820},{NOP=3},{L=400},{M=400},{E=48},{E1A=157.5},{N=274.500},{F=40},{G=38},{MAT=},{B=58},{E1X=312},{M1=8},{PF=16},{XX=52},{DESC2=Piastra Capp. ESTR M 396x396x46 c40/42},{FIN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 56
HELP_VARIABLE
Company
RCM
Description
PFMAS - C - Piastra singola cappello 2 fori amovibili Tipo M
Bill of material
PFMAS 0820-C
CODICE
Code
PFMAS 0820
PFMAS 0820
L
400
400
mm
M
400
400
mm
E
48
48
mm
E1A
157.5
157.5
mm
M1
8
8
mm
FIN
Surface treatment
Rettificata
Finemente fresata
Rettificata
Finemente fresata
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D