IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BPL M3AA 230 B-110
RCM
DIE SETS - STEEL PLATES
BLANKING DIE-SETS
DEMOUNTABLE GUIDE
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rcm/portastampi_lamiera/portastampi_trancia/with_moving/m_3pmf_m_asmtab.prj},{NB=BPL M3AA 230 B-110},{MAT=A},{CODEX1=M3AA 230 B},{CODEX2=M3AB 230 B},{L=400},{M=200},{E1A=171.0},{N=317.5},{P=306},{D=48},{E=43},{C=23},{F=25},{G=24},{L1=110},{H11=110,120,130,140,160,170,180,200},{VERS=1},{MM=6},{A2COD=T BSL 25},{A3COD=T BSC 25},{PPATH=m_3pmf_m_asmtpl.prj},{MASS=77},{MATP=},{FIN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 95
HELP_VARIABLE
Company
RCM
Description
BPL M3A - Die-set Serie M
Bill of material
BPL M3AA 230 B-110
MAT
Bush material
Steel
Bronze
Steel
Bronze
CODE
Code
M3AA 230 B
M3AA 230 B
L
400
400
mm
M
200
200
mm
E1A
171.0
171.0
mm
E1
342.0
342.0
mm
D
48
48
mm
E
43
43
mm
C
23
23
mm
F
25
25
mm
G
24
24
mm
L1
110
120
130
140
160
170
180
200
110
120
130
140
160
170
180
200
mm
USX
Usefull space X axes
298.000
298.000
MASS
Weight
77
77
kg
MATP
Plate material
C45
1.2311
C45
1.2311
FIN
Surface treatment
Grinded
Fine milled
Grinded
Fine milled
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D