IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP 13 - 017050
Rigon
Accessories
Self lubricating items
Plates
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp13.prj},{NB=RBP 13 - 017050},{IDNR=},{SIG=RBP13},{COD=RBP13 017050},{CODEX=017050},{FIAT=BR17},{OPEL=F33040100},{A=200},{B=20},{C=55},{D=50},{DX=50.000},{E=55},{EX=55.000},{F=-},{FX=0.000},{FIGURA=1},{N=4},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Rigon
Description
RBP-13 - Self-lubricating plate
Bill of material
RBP 13 - 017050
SIG
Designation
RBP13
COD
Code
RBP13 017050
RBP13 017050
FIAT
BR FIAT
BR17
BR17
OPEL
34.53 OPEL
F33040100
F33040100
A
200
200
mm
B
20
20
mm
C
55
55
mm
D
50
50
mm
E
55
55
mm
F
-
-
mm
FIGURA
Shape
1
1
N
Number of holes
4
4
MAT
Material
Bronzo all'alluminio e lubrificante solido
HD
Hardness
200 - 220 HB
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D