您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP44 100X450
Rigon
Accessories
Self lubricating items
Plates
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp44.prj},{NB=RBP44 100X450},{IDNR=},{SIG=RBP44},{COD=RBP44 100X450},{CODEX=100X450},{B=100},{A=450},{B1=80},{B2=55},{E=100},{E1=100},{E1X=100.000},{N=5},{FO=C},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
Rigon
Description
RBP-44 - Self-lubricating plate
Bill of material
RBP44 100X450
SIG
Designation
RBP44
COD
Code
RBP44 100X450
RBP44 100X450
B
b
100
100
mm
A
a
450
450
mm
B1
80
80
mm
B2
55
55
mm
E
e
100
100
mm
E1
e1
100
100
N
Number of holes
5
5
FO
Form
C
C
MAT
Material
Aluminum bronze and solid lubricant
HD
Hardness
200 - 220 HB
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D