IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RMT 31,5X16,3X1,5
Rigon
Accessories
Bolts
Screws
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rigon/90_accessori/a8/f3/rmt.prj},{NB=RMT 31,5X16,3X1,5},{CODE=RMT 31,5X16,3X1,5},{DE=31,5},{DEX=31.5},{DI=16,3},{DIX=16.300},{T1=1,5},{T1X=1.500},{HO=0,9},{HOX=0.900},{CLASSE=Acciaio per molle},{DUREZZA=HV 420 - 510},{DIN=2093}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 210
HELP_VARIABLE
Company
Rigon
Description
RMT - Cup springs
Bill of material
RMT 31,5X16,3X1,5
CODE
Code
RMT 31,5X16,3X1,5
RMT 31,5X16,3X1,5
DE
de
31,5
31,5
mm
DI
di
16,3
16,3
mm
T1
t1
1,5
1,5
mm
HO
ho
0,9
0,9
mm
CLASSE
Class
Spring steel
DUREZZA
Hardness
HV 420 - 510
DIN
2093
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D