IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPM M6
Rigon
Accessories
Bolts
Screws
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rigon/90_accessori/a8/f3/rpm.prj},{NB=RPM M6},{SIG=RPM},{COD=RPM M06},{D1=M6},{D1X=6.000},{L=14},{S=1.0},{D2=3.5},{PESO=1.7},{P1=9},{P2=15},{MAT=Acciaio legato ad alta resistenza},{CLS=5.8},{TR=Brunitura},{SFERA=Temperata lucida in acciaio inox}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Rigon
Description
RPM - Pressure spring
Bill of material
RPM M6
SIG
Designation
RPM
COD
Code
RPM M06
RPM M06
D1
Thread
M6
M6
L
-0.2
14
14
mm
S
1.0
1.0
mm
D2
3.5
3.5
mm
PESO
Weight
1.7
1.7
g
P1
Initial pressure
9
9
N
P2
Final pressure
15
15
N
MAT
Material
High-strength alloy steel
CLS
Class
5.8
TR
Surface treatment
Burnishing
SFERA
Sphere
Tempered polished stainless steel
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D