IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPBC Ø 26
Rigon
Plastic
Italian plastic sets
Locating units
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rigon/92_plastica/a2/a8_sg/rpbc_bussola.prj},{NB=A RPBC 26},{SIG=RPBC},{COD=RPBC 26X27},{D=26},{VER=2},{L=54},{L1=27},{L2=27},{LB=11},{LC=11},{LF=15},{F=M 8},{D2=20},{S1=27},{NDM=8.000},{KDM=6.647},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{HD=61-63 HRC},{RES=110-130 kg/mm²},{TR=Cementazione e tempera},{FIN=Rettifica},{CON=0.05 Max}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Rigon
Description
RPBC - Tapered interlocks -short type
Bill of material
RPBC Ø 26
SIG
Designation
RPBC
COD
Code
RPBC 26X27
RPBC 26X27
D
26
26
mm
L
54
54
mm
L1
27
27
mm
L2
27
27
mm
LB
11
11
mm
LC
11
11
mm
LF
15
15
mm
F
M 8
M 8
MAT
Material
Steel 16Cr Ni 4 UNI 7846
HD
Surface hardness
61-63 HRC
RES
Core resistance
110-130 kg/mm²
TR
Thermic treatment
Hardening and tempering
FIN
Surface finishing
Grinding
CON
Concentricity
0.05 Max
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D