IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R062 25X25
Rigon
Plastic
International plastic sets
Centering
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rigon/92_plastica/b1/h2_sg/r062_asmtab.prj},{NB=R062 25X25},{CODE=R062 25X25},{R=5},{D1=M6},{D2=M5},{L1=13},{L2=8},{L=32},{H=16.0},{A=25},{B=25},{AC=Acciaio 1.0401},{DS=52-54 HRC},{TT=Tempera},{FC=Finemente rettificata},{NOTE=Si eseguono misure a richiesta},{D1B=4.775},{D1A=6.000},{D2A=5.000},{D2B=4.019},{DK=8.000},{KM=0.800},{SL=16.000},{PPATH=r062_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Rigon
Description
R062 - Square centerings
Bill of material
R062 25X25
CODE
Code
R062 25X25
R062 25X25
R
r
5
5
mm
D1
d1
M6
M6
mm
D2
d2
M5
M5
mm
L1
l1
13
13
mm
L2
l2
8
8
mm
L
l
32
32
mm
H
h
16.0
16.0
mm
A
a
25
25
mm
B
b
25
25
mm
AC
1.0401 steel
Acciaio 1.0401
DS
Surface hardness
52-54 HRC
TT
Heat treatment
Tempera
FC
Surface finish
Finemente rettificata
NOTE
Note
Si eseguono misure a richiesta
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D