IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
Conical bushes RTB6 Ø 31
Rigon
Blanking die-sets
Die sets
Die bushes
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rigon/93_trancia/a1/a1/rtb6.prj},{NB=Bussola conica RTB6 fi 31},{IDNR=},{SIG=RTB6},{COD=RTB6 31X48X072},{D1=31},{D2=48},{D3=72},{D4=58},{L1=47},{L=72},{VITI=5 MA},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{DS=61-63 HRC},{RES=110 - 130},{TR=Cementazione e tempera},{FIN=Rettifica e lappatura},{D4X=10.000},{T4X=5.700},{D1X=5.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Rigon
Description
RTB6 - Flanged bushes with fixing holes
Bill of material
Conical bushes RTB6 Ø 31
SIG
Designation
RTB6
COD
Code
RTB6 31X48X072
RTB6 31X48X072
D1
Diameter
31
31
mm
D2
Diameter
48
48
mm
D3
Diameter
72
72
mm
D4
Diameter
58
58
mm
L1
Length
47
47
mm
L
Length
72
72
mm
VITI
Screw
5 MA
5 MA
MAT
Material
Steel 16Cr Ni 4 UNI 7846
DS
Surface hardness
61-63 HRC
RES
Core resistance
110 - 130
N/mm²
TR
Thermic treatment
Hardening and tempering
FIN
Surface finishing
Grinding and lapping
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D