IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rodobal
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodobal
RF8AE
Rodobal
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rodobal/rf_ae.prj},{NB=RF8AE},{IDNR=RF_AE},{D2=8.000},{B=12.000},{M=9.000},{O=10.400},{D1=24.000},{F=36.000},{L=48.000},{GL=16.000},{K=16.000},{J=12.500},{E=5.000},{A=15.875},{G=M8x1.25},{SW=13.000},{SR=1730},{ALFA=13},{PESO=46},{DD2=8.000},{GN=6.647}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Rodobal
Description
RF-AE - Rod eye with spherical bearing
Bill of material
RF8AE
D2
Bearing bore
8.000
8.000
mm
B
Inner ring width
12.000
12.000
mm
M
Thickness
9.000
9.000
mm
O
Plane
10.400
10.400
mm
D1
Housing diameter
24.000
24.000
mm
F
Axis
36.000
36.000
mm
L
Overall dimension
48.000
48.000
mm
GL
Threaded portion
16.000
16.000
mm
K
Diameter
16.000
16.000
mm
J
Diameter
12.500
12.500
mm
E
Wrench flat height
5.000
5.000
mm
A
Inner ring diameter
15.875
15.875
mm
G
Thread
M8x1.25
M8x1.25
SW
Wrench flat
13.000
13.000
mm
SR
Radial static
1730
1730
ALFA
Angle
13
13
°
PESO
Weight
46
46
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D