IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rodoflex
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodoflex
ATMN80-18-24L76
Rodoflex
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{rodoflex/atmn.prj},{NB=ATMN80-18-24L76},{IDNR=ATMN80},{D1=18.000},{D2=24.000},{B=72.000},{B1=82.000},{L=76.000},{M=29.000},{C=50.000},{F=68.000},{H=50.000},{G=6.000},{GN=4.917},{COPPIA=80},{PAR=0.20},{DIST=0.35},{ANG=1,5°},{RIG=45},{INE=0.88},{SERR=12},{PESO=1.310}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 662
HELP_VARIABLE
Company
Rodoflex
Description
ATMN - Flexible Couplings torsionally stiff power transmission
Bill of material
ATMN80-18-24L76
IDNR
Part Number
ATMN80
ATMN80
D1
Internal diameter
18.000
18.000
mm
D2
Internal diameter
24.000
24.000
mm
B
External diameter
72.000
72.000
mm
B1
Size
82.000
82.000
mm
L
Torsional stiffness
76.000
76.000
mm
M
Connection
29.000
29.000
mm
C
Distance
50.000
50.000
mm
F
Torsional stiffness
68.000
68.000
mm
H
Torsional stiffness
50.000
50.000
mm
G
Screw
6.000
6.000
mm
COPPIA
Nominal torque
80
80
Nm
PAR
Screw tightening torque
0.20
0.20
mm
DIST
Axial displacement
0.35
0.35
mm
ANG
Angular misalignment
1,5°
1,5°
°
RIG
Torsional stiffness
45
45
Nm/rad
INE
Moment of inertia
0.88
0.88
gcm2
SERR
momento serraggio viti
12
12
Nm
PESO
Weight
1.310
1.310
Kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D