IFC 4.0
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
FCQ 63
Royme
SPRINGS
Nitrogen gas Cylinders
Fixings
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{royme/data/cilindri_ad_azoto/fissaggi/fcqc_asmtab.prj},{NB=FCQ 63},{CODE=FCQ 63},{CODENIT=06025/C},{A=90},{B=73.5},{C=67},{D=63.45},{E=11.0},{F=16},{C1=73.500},{C2=40.500},{D2=67.060},{COD=FCQ63A},{D3=11.0},{R=2.000},{DISS=0.000},{S=5},{B1=67.000},{E1=8.0},{PPATH=fcqc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Royme
Description
FCQ-FCQC - Fixing
Bill of material
FCQ 63
CODE
-
FCQ 63
FCQ 63
A
90
90
mm
B
73.5
73.5
mm
C
67
67
mm
D
63.45
63.45
mm
E
11.0
11.0
mm
F
16
16
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D