IFC 4.0
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
VL40-115
Royme
SPRINGS
Die springs
Die springs to ISO 10243
Series VL
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{royme/data/molle_per_stampi_1/molle_per_stampi_iso10243/vl/vl_40.prj},{NB=VL40-115(0)},{CODE=VL40-115},{DH=40},{DD=20},{LO=115},{RG=22.1},{SX=0.0},{S1=34.500},{F1=762},{S2=46},{F2=1017},{S3=51.8},{F3=1144},{SN=57.5},{FN=1271},{SB=67.9},{FB=1501},{MAT=Cr-Si},{BXH=8 x 3.4},{DE=37.1},{RG1=22.100},{DE1=37.100},{DDNUM=20.000},{B=8.000},{H=3.400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Royme
Description
VL Ø 40 - Extra light load
Bill of material
VL40-115
CODE
-
VL40-115
VL40-115
DH
Hole diameter
40
mm
DD
Rod diameter
20
mm
LO
Free length
115
115
mm
RG
Rate /±10%
22.1
22.1
mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
確定
FX
Force
0.000
N
LX
Force
115.000
115.000
N
S1
Force
34.500
34.500
N
F1
Force
762
762
N
S2
Recommended working deflection for medium spring life
46
46
mm
F2
Force
1017
1017
N
S3
Deflessione per media-corta durata
51.8
51.8
mm
F3
Force
1144
1144
N
SN
Maximum operating deflection
57.5
57.5
mm
FN
Force
1271
1271
N
SB
Solid deflection
67.9
67.9
mm
BXH
Cross wire section
8 x 3.4
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D